8-2-2024, the first version sent to fabrication
8-6-2024, added 0ohm to compatible with non-TI GaN, fixed an error with the GND connection on the LMG3656.

Fabrication based on version "8-6-2024";

Issue recording:
1, One polygnd hasn't updated, but not influence function;
2, Hole for resonant choke core need more tolerance;
3, Power Pin better to swap with signal pin;
4, Driver product line suggest to use UCC21231 
5, sheet3 leakage L is different with sheet1 & sheet5, need short the windings before SR FET.